wire bundle MASI
PUR profile cable 2x1.5 ye 100m
Art. nr.: | 7000-C9901-1660000 |
Vægt: | 6.718 kg |
Country of origin: | DE |
ikke tilgængelig
Beskrivelse
PUR (UL/CSA)
2× 1.5 mm²
suitable for C-tracks
5 Mio.
2× 1.5 mm²
suitable for C-tracks
5 Mio.
Kabeldata
General data | Cable
Cable identification | 166 |
---|---|
Jacket Color | yellow |
Structure | Cable
wire arrangement | brown, blue |
---|
Mechanical data | Cable
No. of bending cycles (C-track) | 5 Mio. |
---|---|
Material jacket | PUR |
Material wire insulation | PP |
Amount wires | 2 |
Conductor crosssection (wire) | 1,5 mm² |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 18 A |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 7,5 x Outer diameter |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-7.0 | 27062011 |
ECLASS-8.0 | 27062011 |
ECLASS-9.0 | 27062011 |
ETIM-5.0 | EC001578 |
customs tariff number | 85444993 |
GTIN | 4048879565769 |
Pakke-enhed | 10 |