Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 9635 0606
Zoom
M8 male 0° / M8 female 90° A-cod. shielded  7000-89521-2400030
Product may differ from image

M8 male 0° / M8 female 90° A-cod. shielded

PUR 3x0.34 shielded gy UL/CSA+drag ch. 0.3m
Art.No.: 7000-89521-2400030
Weight: 0.02 kg
Country of origin:  DE
Out of Stock - Contact Us for Availability
 Product Comparison
List price per piece:

Description


M8 – M8, 3-pole
Male straight – female 90°
shielded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificates as JSON - filtered
Certificates as JSON - filtered

* only for products with UL/CSA approved cable

Form
Form 89521
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
No. of poles 3
Material group IEC 60664-1, category I
Coding A-coded
LED display no
Locking of ports Screw thread (M8×1 mm) recommended torque 0.4 Nm, self-securing
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Material PUR
Locking material Zinc die casting, matte nickel plated
suitable for corrugated tube (internal Ø) 6.5 mm
Compression gland M8 (SW9)
General data
Standards DIN EN 61076-2-104 (M8)
Mounting method inserted, tightened
Material (contact) Copper alloy
Material (contact surface) Au
Material (gasket) FKM
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Cables
No./diameter of wires 3× 0.34 mm²
Wire isolation PP (br, bl, bk)
C-track properties 5 Mio.
Outer Ø 5.0 ±5%
Cable identification 240
Cable Type 3 (PUR)
Approval (cable) cURus (AWM-Style 20549/10493); CE conform
Cable weight [g/m] 44 g
Material (wire) Cu wire, bare
Resistor (core) max. 57 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Construction (core) 42× 0.1 mm (multi-strand wire class 6)
Diameter (core) 3× 0.34 mm²
AWG similar to AWG 22
Material (wire isolation) PP
Material property (wire isolation) CFC-, halogen-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 70 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl
Stranding combination 3 wires twisted
Shield yes
Shield (Type) Copper braid
optical shield cover min. 80%
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness (jacket) 90 ±5 A
Outer-Ø (jacket) 5.0 mm ±5%
Color (jacket) gray
Jacket Color gray
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
thermal resistance flame retardand UL 1581 Section 1090 (H), CSA FT2 / IEC 60332-2-2
Nominal voltage 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -40...+80 °C
Temperature range (fixed) -40...+80 °C, (+90 °C at max. 10 000 operating hours)
Temperature range (mobile) -25...+80 °C
Temperature range (mobile) -25...+80 °C, (+90 °C at max. 10 000 operating hours)
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 5 Mio. (25 °C)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²
Torsion stress ±30°/m
No. of torsion cycles max. 2 Mio. (25 °C)
Torsion speed 35 cycles/min
Material (jacket) PUR (UL/CSA)
Product article number of manufacturer 7000-89521-2400030
Cable length 0,3 m

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
EAN 4048879387712
Packaging unit 1

 
Data Regarding Article:
  • Download Data Sheet
  • Download Approval: CSA CA 080128-0-000_csa_z_b.pdf
  • Download Approval: CSA US 080128-0-000_csau_z_b.pdf
  • Download Approval: UL Listed CA 7000-89521-240xxxx_E325311-CYJV7_ulc_z_a.pdf
  • Download Certificate 7000-18001_ax_2_k.pdf
  • Download Construction files: STP 7000-89521_stp_x_a.zip
  • Download Information: Certificate of conformity Murrelektronik GmbH 17-10.21_(6) California Prop65 Ni surface_DoC_z_b.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 10-11.20_(1) RoHS&REACh exception 6c_DoC_z_a.pdf
  • Download Information: Certificate of conformity Murrelektronik GmbH 18-12.20_(5) China RoHS 2 50EEP_DoC_z_b.pdf

* plus VAT, plus shipping