MSUD valve plug B-10mm with cable
PVC 3x0.75 bk 1.5m
Art.No.: | 7000-10001-6160150 |
Weight: | 0.118 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
MSUD
Form B (10 mm)
24 V AC/DC ±25%
LED
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.




Technical Data
Cable length | 1,5 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | MSUD B |
Thread | M3 |
Material | PBT |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage AC min. | 18 V |
Operating voltage AC max. | 30 V |
Operating voltage DC | 24 V |
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Mounting set | M3 |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating of fitting | verzinkt |
---|---|
Color housing | black |
Material screw connection | Steel |
Mechanical data | Mounting data
Mounting method | inserted, screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Cable data
Cable
Cable identification | 616 |
---|---|
Cable Type | 1 (PVC) |
Approval (cable) | CE conform |
Cable weight [g/m] | 61,6 g |
Material wire | Cu wire, bare |
Resistor (core) | max. 26 Ω/km (20 °C) |
Single wire Ø (core) | 0.2 mm |
Construction (core) | 24× 0.2 mm (multi-strand wire class 5) |
Diameter (core) | 3× 0.75 mm² |
AWG | similar to AWG 18 |
Material wire isolation | PVC |
Material property wire insulation | CFC-, cadmium-, silicone- and lead-free |
Shore hardness wire isolation | 43 ±5 D |
Wire-Ø incl. isolation | 1.8 mm ±5% |
Color/numbering of wires | bk numbered, gnye longitudinally striped |
Stranding combination | 3 wires twisted |
Shield | no |
Material jacket | PVC |
Material property (jacket) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness jacket | 80 ±5 A |
Outer-Ø (jacket) | 5.9 mm ±5% |
Color jacket | black |
chemical resistance | good resistance to oil, gasoline and chemicals |
Nominal voltage | 300/500 V AC |
Test voltage | 3000 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+70 °C |
Temperature range (mobile) | -5...+70 °C |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 10× outer Ø |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879224192 |
Packaging unit | 1 |
Accessories
---- Field Wireable Valve Connectors ----