MSUD valve plug CI-9.4mm with cable
PVC 3x0.75 bk 1.5m
Art.No.: | 7000-94001-6160150 |
Weight: | 0.102 kg |
Country of origin: | CZ |
Out of Stock - Contact Us for Availability
Description
MSUD
Form CI (9.4 mm)
24 V AC/DC ±25%
LED
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Technical Data
Form
Form | 94001 |
---|
Technical Data
Operating voltage | 24 V AC/DC ±25% |
---|---|
Rated surge voltage | 0.8 kV |
Operating current per contact | max. 4 A |
Locking of ports | M3 (recommended torque 0.4 Nm) |
Protection | IP67 inserted and tightened (EN 60529) |
Housing | Black plastic (gray on request) |
General data
Temperature range | -25...+85 °C, depending on cable quality |
---|
Cables
Cable identification | 616 |
---|---|
Cable Type | 1 (PVC) |
Approval (cable) | CE conform |
Cable weight [g/m] | 61,6 g |
Material (wire) | Cu wire, bare |
Resistor (core) | max. 26 Ω/km (20 °C) |
Single wire Ø (core) | 0.2 mm |
Construction (core) | 24× 0.2 mm (multi-strand wire class 5) |
Diameter (core) | 3× 0.75 mm² |
AWG | similar to AWG 18 |
Material (wire isolation) | PVC |
Material property (wire isolation) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness (wire isolation) | 43 ±5 D |
Wire-Ø incl. isolation | 1.8 mm ±5% |
Color/numbering of wires | bk numbered, gnye longitudinally striped |
Stranding combination | 3 wires twisted |
Shield | no |
Material (jacket) | PVC |
Material property (jacket) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness (jacket) | 80 ±5 A |
Outer-Ø (jacket) | 5.9 mm ±5% |
Color (jacket) | black |
chemical resistance | good resistance to oil, gasoline and chemicals |
Nominal voltage | 300/500 V AC |
Test voltage | 3000 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+70 °C |
Temperature range (mobile) | -5...+70 °C |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 10× outer Ø |
Product article number of manufacturer | 7000-94001-6160150 |
---|---|
Cable length | 1,5 m |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
EAN | 4048879115629 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----