Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
DIN-RAIL ADAPTER  27905
Product may differ from image

DIN-RAIL ADAPTER

Art.No.: 27905
Weight: 0.03 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

with fixing screws, plastic

Mechanical data | Mounting data
Height 82 mm
Width 50 mm
Depth 15 mm

ECLASS-6.0 27069290
ECLASS-6.1 27370419
ECLASS-7.0 27370419
ECLASS-8.0 27370419
ECLASS-9.0 27370419
ECLASS-10.1 27370419
ECLASS-11.1 27370419
ECLASS-12.0 27370419
ETIM-5.0 EC001583
customs tariff number 85389099
GTIN 4048879062770
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 27905_stp_d_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping