Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 9635 0606
Zoom
Inductive coupler IO-Link V1.1 secondary cable with female M12 M30
Product may differ from image

Inductive coupler IO-Link V1.1 secondary cable with female M12 M30

Port Class A
Art.No.: 59451
Weight: 0.234 kg
  Available
 Product Comparison
List price per piece:

You might also like

IO-Link Coupler (sec.)
M12 (4-pole)
Connection cable 0.3 m
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
Connections
IO-Link M12 (female) 4-pole, A-coded
Output (sec.)
Operating voltage 24 V DC ±10%
Output current 500 mA
Highest current 2.4 A (0.1 ms); 10 A (0.02 ms)
Technical Data
Nominal distance 0...7 mm (prim./sec.)
Standby power (coupled) 4 W
Standby power (uncoupled) 1 W
Start-/coupling time 10 ms
Standby time 160 ms
Short-circuit protection yes
Invers-polarity protection yes
Rotation 1250 rpm
General data
Protection IP67/IP68
Material (housing) Brass, chrome plated
Labeling Laser labelled
Temperature range -20...+55 °C
Dimensions H×W×D 30×30×76.4 mm
IO-Link
Specification IO-Link V1.1
Operating modes COM2 (38.4 kbit/s)
Port Class A
Diagnostic
Communication status via LED
Diagnostic via LED yes
Commercial data
country of origin CZ
customs tariff number 85389099
EAN 4048879678315
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 59451_11-06.18_ce_z_a.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 59451_p8_2_10.zip
  • Download Drawing Files 59451_stp_x_a.zip
  • Download Drawing Files 59451_dxf_x_a.zip
  • Download Installation Instructions 59450_ina_2_12.pdf
  • Download Manuals 59450_hdb_x_14.zip
IO-Link
* plus VAT, plus shipping