MVP12 plastic DI8 DO8 IOL
IO-Link Version 1.1
Art. nr.: | 59402 |
Vægt: | 0.2 kg |
Country of origin: | CZ |
Kontakt os for leveringsdato
Beskrivelse
Compact module
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Tekniske specifikationer
Electrical data | Input
Type input | PNP (EN 61131-2) Type 3 |
---|---|
Input filter time | 1 ms |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 0,4 A |
Industrial communication | IO-Link
IO-Link revision ID | V1.1 |
---|---|
IO-Link type | Device |
IO-Link cycle time min. | 2,3 ms |
IO-Link transmission rate | COM2 (38.4 kbit/s) |
Port Class | B |
Diagnostics
Diagnostic via LED | per module and channel |
---|---|
IO-Link events | No voltage, Undervoltage supply |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 126 mm |
Width | 50 mm |
Depth | 34,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 70 °C |
Tilslutningsdata
Connection types
Connection type 1 | X0-X3 |
---|---|
Connection type 2 | X0-X3 |
Connection type 3 | X4-X7 |
Connection type 4 | X4-X7 |
Connection type 5 | XZ1 |
Connection type 6 | XZ1 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | DI |
PIN 3 | 0 V |
PIN 4 | DI |
PIN 5 | n.c. |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC US |
PIN 2 | DI |
PIN 3 | 0 V US |
PIN 4 | DI |
PIN 5 | n.c. |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | n.c. |
PIN 2 | DO |
PIN 3 | 0 V |
PIN 4 | DO |
PIN 5 | PE |
Connection type 4
Family construction form | M12 |
---|---|
Gender | female |
Coding | A |
No. of poles | 5 |
PIN 1 | n.c. |
PIN 2 | DO |
PIN 3 | 0 V |
PIN 4 | DO |
PIN 5 | PE |
Connection type 5
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC US |
PIN 2 | 24 V DC UA |
PIN 3 | 0 V |
PIN 4 | IO-Link |
PIN 5 | 0 V |
Connection type 6
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | 24 V DC (UA) |
PIN 3 | 0 V |
PIN 4 | IO-Link |
PIN 5 | 0 V |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85369010 |
GTIN | 4048879695695 |
Pakke-enhed | 1 |
Tilbehør
---- Skrueprop ----
---- Enhedsmarkør ----
---- Jordingsmateriel ----
---- Sensor-aktuator adapter ----