Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
IMPACT20 ETHERNET-IP, DIGITAL IN-/OUTPUT MODULE  56917
Product may differ from image

IMPACT20 ETHERNET-IP, DIGITAL IN-/OUTPUT MODULE

8 digital inputs and 8 digital outputs

Art.No.: 56917
Weight: 0.19 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DI8 DO8 - 2 A
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Total current max. 8 A
Total current UA max. 8 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Current carrying capacity max. 0,7 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Industrial communication | Ethernet/IP
EtherNet/IP addressing BOOTP, DHCP, Rotary switch
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 2,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 117 mm
Width 56 mm
Depth 47 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 X0
Connection type 2 X1
Connection type 3 X2
Connection type 4 X3
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 CH 00
PIN 2 CH 01
PIN 3 CH 02
PIN 4 CH 03
PIN 5 UI
PIN 6 0 V
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 CH 10
PIN 2 CH 11
PIN 3 CH 12
PIN 4 CH 13
PIN 5 UA
PIN 6 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 CH 20
PIN 2 CH 21
PIN 3 CH 22
PIN 4 CH 23
PIN 5 US
PIN 6 0 V
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 CH 30
PIN 2 CH 31
PIN 3 CH 32
PIN 4 CH 33
PIN 5 FE
PIN 6 FE
Connection type 5
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TX +
PIN 2 TX -
PIN 3 RX +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RX -
PIN 7 n.c.
PIN 8 n.c.

ECLASS-6.0 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879047975
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56917_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56917_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: EDS 56917_IMPACT20_KF5_13.zip (13)
  • Construction files: DXF 56918_dxf_x_a.zip (A)
  • Construction files: P8 56917_p8_2_50.zip (50)
  • Construction files: STP 56918_stp_x_a.zip (A)
  • Document: Installation guide 56917_ina_6_12.pdf (12)
  • Document: User manual 56935_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56917_1012-04.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56917_1012-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56917_SN29500 (40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping