Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 9635 0606
Zoom
LED-display 24VDC bicolor red/yell. IP67
Product may differ from image

LED-display 24VDC bicolor red/yell. IP67

Product discontinued, no alternative
Art.No.: 72821
Weight: 0.008 kg
  In production
 Product Comparison
List price per piece:

You might also like

(red/yellow)
24 V DC
Protection IP67
Technical Data
Operating voltage 24 V DC ±15%
Current consumption 15 ±2 mA
Protection (IEC 60529/EN 60529) IP67
General data
LED Ø 5 mm
Front panel hole diameter Ø 8 mm
Dimensions H×W×D 18.5×12×53 mm
Connection Faston 2.8×0.8 mm
Housing Adapter - PVC, gray
Temperature range -40...+70 °C
Commercial data
country of origin DE
customs tariff number 85318070
EAN 4048879040549
eClass 27261590
Packaging unit 10
 
Data Regarding Article:
* plus VAT, plus shipping