Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 9635 0606
Zoom
LED-display blue 110V AC/DC IP67
Product may differ from image

LED-display blue 110V AC/DC IP67

Product discontinued, no alternative
Art.No.: 72637
Weight: 0.008 kg
  In production
 Product Comparison
List price per piece:

You might also like

(blue)
110 V AC/DC
Protection IP67
with touch protection
Technical Data
Operating voltage 110 V AC/DC (95...121 V AC/DC)
Current consumption 5 ±0.5 mA
Protection (IEC 60529/EN 60529) IP67
General data
Housing Adapter - PVC, gray
LED Ø 5 mm
Front panel hole diameter Ø 8 mm
Dimensions H×W×D 18.5×12×54 mm
Connection Faston 2.8×0.8 mm
Temperature range -40...+70 °C
Commercial data
country of origin DE
customs tariff number 85318070
EAN 4048879040679
eClass 27261590
Packaging unit 10
 
Data Regarding Article:
* plus VAT, plus shipping