Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 9635 0606
Zoom
M8 male 0° / M12 female 0°
Product may differ from image

M8 male 0° / M12 female 0°

PUR 3x0.25 gy UL/CSA+drag chain 4m
Art.No.: 7000-88241-2300400
Weight: 0.113 kg
  Produced for you within 48 hours
 Product Comparison
List price per piece:

You might also like

Male straight – female straight
M8 – M12, 3-pole
Art-No. 7005 - M12/M8 Lite - (plastic hexagonal screw) on request
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 88241
Cables
No./diameter of wires 3× 0.25 mm²
C-track properties 10 Mio.
Wire isolation PP (br, bl, bk)
Material (jacket) PUR (UL/CSA)
Outer Ø 4.1 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -25...+80 °C
Cable identification 230
Cable Type 3 (PUR)
Approval (cable) cURus (AWM-Style 20549/10493); CE conform
Cable weight [g/m] 26,40
Material (wire) Cu wire, bare
Resistor (core) max. 79 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Construction (core) 32× 0.1 mm (multi-strand wire class 6)
Diameter (core) 3× 0.25 mm²
AWG similar to AWG 24
Material (wire isolation) PP
Material property (wire isolation) CFC-, halogen-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 70 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl
Stranding combination 3 wires twisted
Shield no
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness (jacket) 90 ±5 A
Outer-Ø (jacket) 4.1 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
thermal resistance flame retardant UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
Nominal voltage 300 V AC
Test voltage 2500 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -40...+80 °C, (+90 °C at max. 10 000 operating hours)
Temperature range (mobile) -25...+80 °C, (+90 °C at max. 10 000 operating hours)
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 10 Mio. (25 °C)
Travel speed (C-track) max. 3 m/s
Acceleration (C-track) max. 10 m/s²
Torsion stress ±180°/m
No. of torsion cycles max. 2 Mio. (25 °C)
Torsion speed 35 cycles/min
Jacket Color gray
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
No. of poles 3
Material group IEC 60664-1, category I
Coding M12, A-coded
Locking of ports Screw thread (M8/M12×1 mm) recommended torque 0.4/0.6 Nm, self-securing
Compression gland M8 (SW9), M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
suitable for corrugated tube (internal Ø) M12 (10 mm); M8 (6.5 mm)
General data
Standards DIN EN 61076-2-101 (M12), DIN EN 61076-2-104 (M8)
Mounting method inserted, tightened
Material (contact) Copper alloy
Material (contact surface) Au
Material (gasket) FKM
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879598514
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-40561_18-08.19_ce_z_b.pdf
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-88241_stp_x_a.zip
cCSAus
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping