Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 9635 0606
Zoom
MVP12, 8XM12, 4POLE, PLUG. CAP SCT.
Product may differ from image

MVP12, 8XM12, 4POLE, PLUG. CAP SCT.

Plug. cap, field-wireable via screw terminals
Art.No.: 27778
Weight: 0.13 kg
  Available
 Product Comparison
List price per piece:

You might also like

8-way, 4-pole
Screw plug-in terminals
Potential separation as option
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request.
Contact Layout
PIN 1 (+)
PIN 3 (-)
PIN 4 (NO)/(S1)
PIN 5 (Earth)
LED display LED (green): Power / LED (yellow): (S1)
Technical Data
Operating voltage 24 V DC
Signal per port 1 - (31-32)
Operating current per contact max. 4 A
Total current max. 2× 8 A
Connection Screw plug-in terminals: max. 1.5 mm² (AWG 16)
Housing Plastic, flame retardant
Protection IP67 inserted and tightened (EN 60529)
Locking of ports Screw thread (M12×1 mm)
General data
Temperature range -20...+80 °C
Dimensions H×W×D 150×50.2×17 mm
Commercial data
country of origin DE
customs tariff number 85369010
EAN 4048879063258
eClass 27279219
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 27778_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 27778_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 27778_02-02.18_ce_z_a.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Drawing Files 27775_stp_x_a.zip
  • Download Drawing Files 27775_dxf_x_a.zip
  • Download Installation Instructions 27773_ina_2_11.pdf
cULus
cURus
* plus VAT, plus shipping