POWER DISTRIBUTOR PD4 PLUG 24+E
Connector for 27680 and 27681
Art. nr.: | 27682 |
Vægt: | 0.32 kg |
Country of origin: | DE |
Tilgængelig
Beskrivelse
Industry female plug 24+PE
Field-wireable
Field-wireable
Tekniske specifikationer
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 120 V |
Current operating per contact max. | 9 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Material housing | Aluminum die casting |
Mechanical data | Mounting data
Clamping range min. | 9 mm |
---|---|
Clamping range max. | 17 mm |
Height | 120 mm |
Width | 43 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27142601 |
ECLASS-7.0 | 27142601 |
ECLASS-8.0 | 27142601 |
ECLASS-9.0 | 27142601 |
ECLASS-10.1 | 27142601 |
ECLASS-11.1 | 27142606 |
ECLASS-12.0 | 27142606 |
ETIM-5.0 | EC002585 |
customs tariff number | 85366990 |
GTIN | 4048879063432 |
Pakke-enhed | 1 |