Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Push Pull SCRJ POF male 0° crimp connection  7000-99691-0000000
Product may differ from image

Push Pull SCRJ POF male 0° crimp connection

2-pol., POF 1mm, 6,5 - 9,5mm

Art.No.: 7000-99691-0000000
Weight: 0.07 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

ECLASS-6.0 27279220
ECLASS-7.0 27440103
ECLASS-8.0 27440103
ECLASS-9.0 27440103
ECLASS-10.1 27440101
ECLASS-11.1 27440101
ECLASS-12.0 27440114
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879592581
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 7000-99691_ina_2_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Field Wireable Rectangular Connector ----
* plus VAT, plus shipping