SIEMENS CONTACTOR SUPPRESSOR
Diode, 0...240VDC
Art. nr.: | 26500 |
Vægt: | 0.007 kg |
Country of origin: | DE |
Tilgængelig
Beskrivelse
24...240 V DC
Diode
For other configurations and voltages, please inquire.
Diode
For other configurations and voltages, please inquire.
Tekniske specifikationer
Compatibility | Compatible with
Appropriate contactors | 3 RH 1/11; 3 RT 1/3 RH1; 3 RT 1/10.15...10.17 |
---|
Electrical data | Input
Input voltage DC min. | 12 V |
---|---|
Input voltage DC max. | 240 V |
Mechanical data | Mounting data
Height | 28 mm |
---|---|
Width | 8,6 mm |
Depth | 32 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879017640 |
Pakke-enhed | 1 |
Tilbehør
---- Skruetrækker ----