Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
CAN-PLUG-MALE (SUB-D) 90°  55760
Product may differ from image

Last seen products

CAN-PLUG-MALE (SUB-D) 90°

Screw terminals up to 1Mbits/s

Art.No.: 55760
Weight: 0.046 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Bus connection plug 90°
SUB-D9 (female), screw terminals
max. 1 Mbit/s with switchable terminal resistors
CANopen
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Electrical data
Terminating resistor connectable, integrated
Industrial communication
Data transmission rate max. 1 MBit/s
Installation
Connection cross section max. 1 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Height 65 mm
Width 48 mm
Depth 16 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 80 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

Connection type 1
Family construction form D-Sub
Gender female
No. of poles 9
PIN 2 CAN_L
PIN 3 CAN_GND
PIN 5 CAN_SHLD
PIN 6 0 V
PIN 7 CAN_H
PIN 9 CAN V +
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 6

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27242692
ECLASS-11.1 27242692
ECLASS-12.0 27242692
ETIM-5.0 EC002584
customs tariff number 85366990
GTIN 4048879049825
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 55760_stp_x_a.zip (A)
  • Document: Installation guide 55760_ina_4_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Cable Stripper ----
---- Wire Stripper Pliers ----
---- Cable Cutter ----
---- Connection Cable ----
  • PUR AWG24+22 shielded vt UL/CSA+drag ch. 500m
    Produced for you with priority
    17.645,99 DKK
---- Crimping Tool ----
---- Cable Shear ----
---- Side Cutter ----
* plus VAT, plus shipping