Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
CUBE67 DI8 E 8XM8 NPN VA  5662650
Product may differ from image

CUBE67 DI8 E 8XM8 NPN VA

Art.No.: 5662650
Weight: 0.175 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
DI8 NPN (E) - 8× M8
Metal parts: Stainless steel
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Current consumption max. 30 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input for 3-wire sensors or mechanical switches, NPN
Input filter time 1 ms
Sensor current US per input max. 0,2 A
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 151 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 R
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 24 V DC (US)
PIN 3 0 V
PIN 4 DI

ECLASS-6.0 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879045308
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 5662650_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 5662650_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56621_dxf_x_a.zip (A)
  • Construction files: P8 5662650_p8_2_21.zip (21)
  • Construction files: STP 56621_stp_x_a.zip (A)
  • Document: Installation guide 56600_ina_6_37.pdf (37)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 5662650_1052-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 5662650_1052-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 5662650_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping