Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Cable drum Ø 355mm  7000-C0201-2750000
Product may differ from image

Last seen products

Cable drum Ø 355mm

PVC 4x0.25 shielded gy 100m

Art.No.: 7000-C0201-2750000
Weight: 4.702 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Cable drum (100 m)
PVC
4× 0.25 mm², grey

General data | Cable
Cable identification 275
Jacket Color gray
Structure | Cable
Amount stranding 1
Stranding 4 wires twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Banding Foil
wire arrangement brown, green, yellow, white
Mechanical data | Cable
Cable weigth 38,5 g/m
Material jacket PVC
Outer-diameter (jacket) 4,6 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PVC
Amount wires 4
Outer diameter insulation 1,3 mm
Outer diameter tolerance core insulation ± 5 %
Amount strands (wire) 14
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,25 mm²
Material conductor wire copper stranded wire, tinned
Conductor type (wire) Strand class 5
Electrical data | Cable
Nominal voltage AC max. 350 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 3,6 A
Electrical resistance line constant wire 76 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
AC withstand voltage (wire - shield) 1,2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 20 x Outer diameter

ECLASS-6.0 27062011
ECLASS-6.1 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27061801
ECLASS-11.1 27061801
ECLASS-12.0 27061801
ETIM-5.0 EC001855
customs tariff number 85444995
GTIN 4048879495370
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping