Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
IMPACT20 ETHERNET-IP, DIGITAL INPUT MODULE  56916
Product may differ from image

Last seen products

IMPACT20 ETHERNET-IP, DIGITAL INPUT MODULE

16 digital inputs

Art.No.: 56916
Weight: 0.19 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs
DI16
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Total current UA max. 8 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Current carrying capacity max. 0,7 A
Industrial communication | Ethernet/IP
EtherNet/IP addressing BOOTP, DHCP, Rotary switch
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 2,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 117 mm
Width 56 mm
Depth 47 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 X0
Connection type 2 X1
Connection type 3 X2
Connection type 4 X3
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 CH 00
PIN 2 CH 01
PIN 3 CH 02
PIN 4 CH 03
PIN 5 UI
PIN 6 0 V
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 CH 10
PIN 2 CH 11
PIN 3 CH 12
PIN 4 CH 13
PIN 5 n.c.
PIN 6 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 CH 20
PIN 2 CH 21
PIN 3 CH 22
PIN 4 CH 23
PIN 5 US
PIN 6 0 V
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 CH 30
PIN 2 CH 31
PIN 3 CH 32
PIN 4 CH 33
PIN 5 FE
PIN 6 FE
Connection type 5
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TX +
PIN 2 TX -
PIN 3 RX +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RX -
PIN 7 n.c.
PIN 8 n.c.

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879047982
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56916_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56916_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: EDS 56916_IMPACT20_KF5_13.zip (13)
  • Construction files: DXF 56918_dxf_x_a.zip (A)
  • Construction files: P8 56916_p8_2_50.zip (50)
  • Construction files: STP 56918_stp_x_a.zip (A)
  • Document: Installation guide 56917_ina_6_12.pdf (12)
  • Document: User manual 56935_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56916_1011-04.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56916_1011-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56916_SN29500 (40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping