Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
M12 male 0° A-cod. screw terminal  7000-17341-0000000
Product may differ from image

M12 male 0° A-cod. screw terminal

8-pol., max. 0.5mm², 6 - 8mm, shielded

Art.No.: 7000-17341-0000000
Alternative product:   
Weight: 0.056 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male straight
M12, 8-pole
shielded
Sealing range (cable Ø): 6...8 mm
Certificate
Certificate
Certificate
Certificate

Side 1
Mounting method inserted, screwed
Family construction form M12
Thread M12 x 1
Coding A
No. of poles 8
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Current operating per contact max. 2 A
Diagnostics
Status indication LED no
Installation
Connection cross section max. 0,5 mm²
Device protection
Shielded yes
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Material group (IEC 60664-1) III
Overvoltage category (EN 60664-1) II
Mechanical data | Material data
Coating housing nickel plated
Material housing Brass
Mechanical data | Mounting data
Clamping range min. 6 mm
Clamping range max. 8 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C

ECLASS-6.0 27279221
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879195317
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-17341-0000000_E224242-ECBT8_urc_z_c.pdf (C)
  • Approval: UL Registered US 7000-17341-0000000_E224242-ECBT2_ur_z_c.pdf (C)
  • Construction files: STP 7000-17341-0000000_stp_x_b.zip (B)
  • Document: Installation guide 7000-17341-0000000_ina_x_03.pdf (03)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Connection Cable ----
---- Wire Stripper Pliers ----
---- Torque Wrench ----
---- Cable Shear ----
---- Cable Stripper ----
---- Crimping Tool ----
---- Side Cutter ----
---- Cable Cutter ----
* plus VAT, plus shipping