MB CAP BUFFER MODULE
IN:23-30 VDC OUT:22-28VDC/20A for 200ms
Art.No.: | 85394 |
Alternative product: | |
Weight: | 0.66 kg |
Country of origin: | CZ |
Available
Description
INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 20 A
0.2 s (20 A); 4 s (1 A)
OUTPUT: max. 20 A
0.2 s (20 A); 4 s (1 A)
Technical Data
Electrical data
Parallel connection | yes |
---|---|
Security level | SELV/PELV |
Electrical data | Input
Input voltage DC min. | 23 V |
---|---|
Input voltage DC max. | 30 V |
Input current | 85 mA |
Charging current max. | 0,5 A |
Charging time min. | 20 s |
Charging time max. | 45 s |
Protection against voltage peaks DC max. | 35 V |
Efficiency | 95 % |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 22 V |
Output voltage DC max. | 28 V |
Output voltage adjustable | yes |
Output current | 20 A |
Output current buffer operation | 26 A |
Ripple (s-s) max. | 200 mV |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 70 °C |
Derating from | 55 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Conformity
Product standard | EN 60950-1 |
---|---|
EMC | EN 55022 B |
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040705 |
ECLASS-10.1 | 27040705 |
ECLASS-11.1 | 27040705 |
ECLASS-12.0 | 27040705 |
ETIM-5.0 | EC002584 |
customs tariff number | 85322200 |
GTIN | 4048879000123 |
Packaging unit | 1 |
Accessories
---- Electronic circuit breaker ----
---- Current Supply ----