Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MDD DC/DC-CONVERTOR SWITCH MODE  85657
Product may differ from image

Last seen products

MDD DC/DC-CONVERTOR SWITCH MODE

IN: 24VDC OUT: 5V/1,5ADC

Art.No.: 85657
Weight: 0.1 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 24 V DC
OUTPUT: 5 V DC
Output rating: 7.5 W
Current: 1.5 A
Condensation not permitted
Restart after overload by removing supply voltage
Certificate

Electrical data
Security level SELV
Electrical data | Input
Fuse protection primary side internal 1,5 A
Characteristic back-up fuse Inertia
Input voltage DC 24 V
Current input AC 0,6 A
Electrical data | Output
Output voltage DC 5 V
Output voltage DC min. 4,9 V
Output voltage DC max. 5,1 V
Output voltage adjustable no
Output current max. 1,5 A
Ripple max. 0,2 %
Device protection | Electrical
Overload resistant yes
Short-circuit protected yes
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 50 °C
Conformity
Low Voltage Directive EN 61204-3

Connection types
Connection type 1 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 +
PIN 2 +
PIN 3 -
PIN 4 -

ECLASS-6.0 27210901
ECLASS-6.1 27210901
ECLASS-7.0 27210901
ECLASS-8.0 27210901
ECLASS-9.0 27210901
ECLASS-10.1 27210901
ECLASS-11.1 27210901
ECLASS-12.0 27210901
ETIM-5.0 EC002540
customs tariff number 85043121
GTIN 4048879079532
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 85657_772-04.16_ce_z_c.pdf (C)

---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping