Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MEN POWER SUPPLY 1/2-PHASE, SMOOTHED  85355
Product may differ from image

MEN POWER SUPPLY 1/2-PHASE, SMOOTHED

IN: 115/230+/-10VAC OUT: :24V/15ADC

Art.No.: 85355
Weight: 8.8 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Current: 15 A
Output rating: 360 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
For any mounting position at vertical wall.
Condensation not permitted

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection 1 primary side external 8 A @115 V AC
Fuse protection 2 primary side external 4 A @230 V AC
Characteristic back-up fuse Inertia
Input voltage 1 AC 115 V
Input voltage 1 AC min. 105 V
Input voltage 1 AC max. 125 V
Input voltage 2 AC 230 V
Input voltage 2 AC min. 220 V
Input voltage 2 AC max. 240 V
Input current at input voltage 1 AC 5,6 A
Input current at input voltage 2 AC 2,8 A
Electrical data | Output
Output suppression LED, Screening capacitor, VDR
Output voltage DC 24 V
Output voltage adjustable no
Output current max. 18 A
Ripple max. 5 %
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 126 mm
Mounting dimension b 104 mm
Mounting dimension c 6,6 mm
Height 138,5 mm
Width 135 mm
Depth 181,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Derating from 40 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category I
EMC EN 55011 B, EN 61000-3-2

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 +
PIN 2 +
PIN 3 -
PIN 4 -
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 5
PIN 1 + 10 V
PIN 3 - 10 V
PIN 4 230 V
PIN 5 400 V

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879080026
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 85355_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping