Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER  6686061
Product may differ from image

Last seen products

MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 1500VA IN: 400VAC+/- 5% OUT: 230VAC

Art.No.: 6686061
Alternative product:   
Weight: 21.5 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
1500 VA
Spring clamp terminals
Isolation class T 60/B
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 400 V
Input voltage AC min. 380 V
Input voltage AC max. 420 V
Current input AC 3,97 A
Max. inrush current 50 A
Short-circuit current 201,5 A
Electrical data | Output
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 1500 VA
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 141,5 mm
Mounting dimension b 135 mm
Mounting dimension c 7 mm
Height 168 mm
Width 174 mm
Depth 162 mm
Diameter bore 7 mm
Length bore 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043200
GTIN 4048879066334
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 6686061_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 6686061_E207805-XORU2_ur_z_b.pdf (B)
  • Construction files: STP 86061_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6686061_697-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6686061_697-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping