Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MIRO SAFE+ SWITCH H L 24  3000-33113-3020012
Product may differ from image

MIRO SAFE+ SWITCH H L 24

24 VAC/DC - 3 N/O contact / 1 N/C contact

Art.No.: 3000-33113-3020012
Weight: 0.24 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

8 A
Protection-door and emergency-stop control
Light curtain control
Safety magnetic switch control
Automatic/manual/manual monitored reset/start
Certificate
Certificate
Certificate
Certificate

Safety codes
DCavg (EN ISO 13849-1) 99 %
Service life 20 a
Category (EN ISO 13849-1) 4
Performance level (EN ISO 13849-1) e
SIL (IEC 61508) 3
Electrical data | Supply
Power consumption max. 2 W
Apparent power max. 4,9 VA
Total current max. 24 A
Electrical data | Input
Input voltage AC 24 V
Input voltage AC min. 20,4 V
Input voltage AC max. 26,4 V
Input voltage DC 24 V
Input voltage DC min. 20,4 V
Input voltage DC max. 28,8 V
Electrical data | Output
No. of auxiliary contacts 1
No. of alarm outputs 0
No. of safety contacts 3
Utilization category AC-15 (EN IEC 60947-5-1) 6 A @ 230 V
Utilization category DC-13 STOP0 (EN IEC 60947-5-1) 6 A @ 24 V
Auxiliary contacts 41-42
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current max. 8 A
Switching capacity safety contacts STOP0 max. 250 V AC/8 A; min. 10 V AC/10 mA (resist./ind.), at suitable suppression
Safety contacts 13-14, 23-24, 33-34
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Electrical lifetime 10000000 Cycles
Device protection | Mechanical
Mechanical endurance 10000000 Cycles
Mechanical data | Material data
Material contact Ag Sn O
Material properties contact positively driven, self-cleaning
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 100 mm
Width 22,5 mm
Depth 121 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Derating from 45 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 34
PIN 2 24
PIN 3 14
PIN 4 42
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 X 3
PIN 2 S 22
PIN 3 S 21
PIN 4 A 2
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 X 2
PIN 2 S 12
PIN 3 S 11
PIN 4 A 1
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 33
PIN 2 23
PIN 3 13
PIN 4 41

ECLASS-6.0 27371819
ECLASS-6.1 27371819
ECLASS-7.0 27371819
ECLASS-8.0 27371819
ECLASS-9.0 27371819
ECLASS-10.1 27371819
ECLASS-11.1 27371819
ECLASS-12.0 27371819
ETIM-5.0 EC001449
customs tariff number 85364900
GTIN 4048879367523
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CCC  3000-33113-3020012_2019010303201980-11-03-20_ccc_z_d.pdf (D)
  • Approval: UL Listed CA 3000-33113-3020012_E172109-NKCR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 3000-33113-3020012_E172109-NKCR_ul_z_b.pdf (B)
  • Certificate: TÜV  3000-33113-3020012_01-205-5312-02-23_tuev_z_c.pdf (C)
  • Construction files: DXF 3000-33113-3020012_dxf_x_a.zip (A)
  • Construction files: P8 3000-33113-3020012_p8_2_50.zip (50)
  • Construction files: STP 3000-33113-3020012_stp_x_a.zip (A)
  • Document: Installation guide 3000-33113-3020012_ina_2_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 3000-33113-3020012_04-02-23_ce_z_d.pdf (D)
  • Information: Safety Codes 3000-33113-3020005_TB9_x_22.zip (22)

---- Marking Accessories ----
---- Screwdriver ----
* plus VAT, plus shipping