MIRO SAFE+ T 1 24
24 VAC/DC - 2 N/O contact / 1 N/O contact delayed
Art.No.: | 3000-33113-3020065 |
Alternative product: | |
Weight: | 0.23 kg |
Country of origin: | DE |
Available
Description
6 A (STOP1); 8 A (STOP0)
Protection-door and emergency-stop control
Light curtain control
Safety magnetic switch control
Automatic/manual/manual monitored reset/start
Protection-door and emergency-stop control
Light curtain control
Safety magnetic switch control
Automatic/manual/manual monitored reset/start
Technical Data
Safety codes
DCavg STOP0 (EN ISO 13849-1) | 99 % |
---|---|
DCavg STOP1 min. (EN ISO 13849-1) | 60 % |
Service life | 20 a |
Category (EN ISO 13849-1) | 4 (STOP0); 3 (STOP1) |
Performance level (EN ISO 13849-1) | e (STOP0); d (STOP1) |
SIL (IEC 61508) | 3 (STOP0); 2 (STOP1) |
Electrical data | Supply
Power consumption max. | 2,4 W |
---|---|
Apparent power max. | 5,9 VA |
Electrical data | Input
Input voltage AC | 24 V |
---|---|
Input voltage AC min. | 20,4 V |
Input voltage AC max. | 26,4 V |
Input voltage DC | 24 V |
Input voltage DC min. | 20,4 V |
Input voltage DC max. | 28,8 V |
Electrical data | Output
No. of auxiliary contacts | 0 |
---|---|
No. of alarm outputs | 1 |
Number of safety contacts STOP0 | 2 |
Number of safety contacts STOP1 | 1 |
Utilization category AC-15 STOP0 (EN IEC 60947-5-1) | 6 A @ 230 V |
Utilization category DC-13 STOP0 (EN IEC 60947-5-1) | 5 A @ 24 V |
Utilization category DC-13 STOP1 (EN IEC 60947-5-1) | 2 A @ 24 V |
Alarm outputs | Y1 |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 250 V |
Switching capacity safety contacts STOP0 | max. 250 V AC/8 A; min. 5 V AC/5 mA (resist./ind.), at suitable suppression |
Switching capacity safety contacts STOP1 | max. 250 V AC/6 A; min. 10 V AC/10 mA (resist./ind.), at suitable suppression |
Safety contacts STOP0 | 13-14, 23-24 |
Safety contacts STOP1 | 37-38 |
Total current STOP1 | 6 A |
Total current STOP0 | 8 A |
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Electrical lifetime | 10000000 Cycles |
---|
Device protection | Mechanical
Mechanical endurance | 10000000 Cycles |
---|
Mechanical data | Material data
Material contact | Ag Sn O |
---|---|
Material properties contact | positively driven, self-cleaning |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 100 mm |
Width | 22,5 mm |
Depth | 121 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 4 |
PIN 1 | 38 |
PIN 2 | 24 |
PIN 3 | 14 |
PIN 4 | X 2 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 4 |
PIN 1 | X 3 |
PIN 2 | S 22 |
PIN 3 | S 21 |
PIN 4 | A 2 |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 4 |
PIN 1 | X 1 |
PIN 2 | S 12 |
PIN 3 | S 11 |
PIN 4 | A 1 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 4 |
PIN 1 | 37 |
PIN 2 | 23 |
PIN 3 | 13 |
PIN 4 | Y 1 |
Commercial data
ECLASS-6.0 | 27371819 |
---|---|
ECLASS-6.1 | 27371819 |
ECLASS-7.0 | 27371819 |
ECLASS-8.0 | 27371819 |
ECLASS-9.0 | 27371819 |
ECLASS-10.1 | 27371819 |
ECLASS-11.1 | 27371819 |
ECLASS-12.0 | 27371819 |
ETIM-5.0 | EC001449 |
customs tariff number | 85364900 |
GTIN | 4048879367615 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Screwdriver ----