Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:2400VA IN:400VAC±5% OUT:230VAC

Art.No.: 866165
Weight: 26.5 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
2400 VA
Isolation class T 40/B
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 400 V
Input voltage AC min. 380 V
Input voltage AC max. 420 V
Current input AC 6,3 A
Max. inrush current 63 A
Short-circuit current 294 A
Electrical data | Output
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 2400 VA
Device protection | Electrical
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Suitable for mounting type Long-hole mounting
Mounting dimension a 155 mm
Mounting dimension b 150 mm
Mounting dimension c 10 mm
Height 185 mm
Width 192 mm
Depth 185 mm
Diameter bore 10 mm
Length bore 14 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 + 5%
PIN 3 - 5%
PIN 4 400 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 2 230 V
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031202
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002485
customs tariff number 85043200
GTIN 4048879330619
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 866165_E182075-XPTQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 866165_E182075-XPTQ2_ur_z_b.pdf (B)
  • Certificate: GL  866165_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: STP 866165_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866165_299-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866165_299-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping