Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MTS 1-PHASE CONTROL AND ISOLATION TRANSFORMER  86369
Product may differ from image

Last seen products

MTS 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 160VA IN: 230/400VAC +/- 15VAC OUT: 230VAC

Art.No.: 86369
Alternative product:   
Weight: 3 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
160 VA
Isolation class T 40/B
Other voltages on request.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 230 V
Input voltage 1 AC min. 195,5 V
Input voltage 1 AC max. 264,5 V
Input voltage 2 AC 400 V
Input voltage 2 AC min. 340 V
Input voltage 2 AC max. 460 V
Input current at input voltage 1 AC 0,78 A
Input current at input voltage 2 AC 0,45 A
Inrush current at input voltage 1 6 A
Inrush current at input voltage 2 3,46 A
Short-circuit current at input voltage 1 9,5 A
Short-circuit current at input voltage 2 5,5 A
Electrical data | Output
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 160 VA
Device protection | Electrical
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, Long-hole mounting, (EN 60715)
Mounting dimension a 86,5 mm
Mounting dimension b 84 mm
Mounting dimension c 4,8 mm
Height 101 mm
Width 96 mm
Depth 106 mm
Diameter bore 4,8 mm
Length bore 8,4 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 + 15 V
PIN 3 - 15 V
PIN 4 230 V
PIN 5 400 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 2 230 V
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879078375
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86369_E207805-XORU8_urc_z_c.pdf (C)
  • Approval: UL Registered US 86369_E207805-XORU2_ur_z_c.pdf (C)
  • Certificate: GL  86369_TAE00003WD-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: DXF 86369_dxf_x_a.zip (A)
  • Construction files: P8 86369_p8_2_51.zip (51)
  • Construction files: STP 86369_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86369_191-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86369_191-04.16_ce_z_d.pdf (D)
* plus VAT, plus shipping