MTS SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:150VA IN:400VAC±5% OUT:24VAC/230VAC
Art.No.: | 866170 |
Weight: | 2.1 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Single-phase - Control and Isolation Transformers
150 VA
Isolation class T 40/B
150 VA
Isolation class T 40/B
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/IMG110607399_logo.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 400 V |
---|---|
Input voltage AC min. | 380 V |
Input voltage AC max. | 420 V |
Current input AC | 0,45 A |
Max. inrush current | 4,5 A |
Short-circuit current | 6 A |
Electrical data | Output
Output voltage AC 1 | 24 V |
---|---|
Output voltage AC 2 | 230 V |
Output voltage adjustable | no |
Power rating AC max. | 150 VA |
Device protection | Electrical
Insulation test voltage input - output | 5,8 kV |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Mounting dimension a | 64,5 mm |
Mounting dimension b | 64 mm |
Mounting dimension c | 4,8 mm |
Height | 88 mm |
Width | 84 mm |
Depth | 98 mm |
Diameter bore | 4,8 mm |
Length bore | 8,4 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-4, EN 61558-2-6, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 4 |
PIN 1 | + 5% |
PIN 3 | - 5% |
PIN 4 | 400 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 4 |
PIN 2 | 24 V DC |
PIN 4 | 230 V |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | metallic |
No. of poles | 1 |
PIN 1 | PE |
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043180 |
GTIN | 4048879307154 |
Packaging unit | 1 |