Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
RM-31/24V DC KL.BZ.N.EN OUTPUT RELAY  51403
Product may differ from image

RM-31/24V DC KL.BZ.N.EN OUTPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 5 A

Art.No.: 51403
Alternative product:   
Weight: 0.13 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

3 relays; each 1 NO/NC contact
8 A
24 V DC
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 19,2 V
Input voltage DC max. 30 V
Input current 16 mA
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1,5 A @ 24 V, 0,3 A @ 110 V, 0,15 A @ 230 V
Additional condition switching frequency with load
Switching frequency max. 0,1 Hz
Power rating AC max. 1250 VA
Power rating DC max. 240 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 100 mA
Switching current max. 8 A
Switching capacity AC-12 (EN IEC 60947-5-1) 8 A (24/110/230 V AC)
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 4 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 10 ms
Response time max. 10 ms
Bounce time max. 2 ms
Mechanical data | Material data
Material contact Ag Sn O2
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 75 mm
Width 22,5 mm
Depth 102 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 50 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 - A 2
PIN 2 22
PIN 3 32
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 12
PIN 2 34
PIN 3 31
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 - A 2
PIN 2 + A 31
PIN 3 + A 21
PIN 4 + A 11
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 14
PIN 2 11
PIN 3 24
PIN 4 21

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027656
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 51410_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 51403_1205-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 51403_1205-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 51403_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Screwdriver ----
---- Over Voltage Limiter ----
* plus VAT, plus shipping