Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
SIEMENS CONTACTOR SUPPRESSOR  26504
Product may differ from image

SIEMENS CONTACTOR SUPPRESSOR

Varistor and LED, 24VAC/DC

Art.No.: 26504
Weight: 0.006 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

24 V AC/DC
VDR + LED
Certificate

Compatibility | Compatible with
Appropriate contactors 3 RH 1/11; 3 RT 1/3 RH1; 3 RT 1/10.15...10.17
Electrical data | Input
Input voltage AC min. 12 V
Input voltage AC max. 70 V
Input voltage DC min. 12 V
Input voltage DC max. 70 V
Mechanical data | Mounting data
Height 28 mm
Width 8,6 mm
Depth 32 mm

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879017602
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 26504_701911_C3211-07_csa_z_a.pdf (A)
  • Approval: UL Registered US 26504_E172109-NKCR2_ur_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Screwdriver ----
* plus VAT, plus shipping