Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Xelity 6TX GE Unmanaged Switch 6 Port 1000Mbit  58814
Product may differ from image

Last seen products

Xelity 6TX GE Unmanaged Switch 6 Port 1000Mbit

Art.No.: 58814
Weight: 0.151 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

6 port unmanaged switch
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 9 V
Operating voltage DC max. 30 V
Industrial communication
Data transmission rate max. 1000 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
Switch type unmanaged
VLAN unmanaged (IEEE 802.1Q) Tag forwarding
Diagnostics
Alarm contact no
Diagnostic No voltage
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 140 mm
Width 30 mm
Depth 85,1 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 75 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 6
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 24 V DC (UB 1)
PIN 2 0 V
PIN 3 PE
PIN 4 n.c.

customs tariff number 85176200
GTIN 4065909013236
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 58814_R-R-MuR-58813_kc_z_a.pdf (A)
  • Approval: UL Listed CA 58814_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58814_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58811_dxf_x_a.zip (A)
  • Construction files: P8 58814_p8_2_10.zip (10)
  • Construction files: STP 58811_stp_x_a.zip (A)
  • Document: Installation guide 58813_ina_x_10.zip (10)
  • Document: Product data 58814_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58814_01-08.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58814_01-08.22_ce_z_a.pdf (A)
  • Information: MTTF Report 58814_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Data Line ----
---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping