Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Xelity PROFINET Managed Switch 10x 10/100/1000BT IP67 M12L 4P  58845
Product may differ from image

Last seen products

Xelity PROFINET Managed Switch 10x 10/100/1000BT IP67 M12L 4P

Art.No.: 58845
Weight: 0.916 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

10 Port GE with PN
PROFINET - Managed Switch
M12 Power, 4-pole, L-coded
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 9 V
Operating voltage DC max. 30 V
Industrial communication
Supported protocol PROFINET
Data transmission rate max. 1000 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
LLDP frames forwarding
Ring topology RSTP, MRP, STP
Switch type managed
Industrial communication | Profinet
FSU (Fast-Start-Up) no
MRP client yes
PROFINET Netload Class III
PROFINET addressing DCP
PROFINET conformance class B
PROFINET specification V2.4
Shared device/input no
Industrial communication | IIoT functions
Webserver HTTP, HTTPS
Switch Management
Addressing BOOTP/DHCP client, DCP, SSH-Befehlszeile
NAT 1:1
RSTP (IEEE 802.1D-2004, IEC 62439-1) Default on
Simple Network Management Protocol (SNMP) v1 + v2c + v3 (default active)
VLAN managed (IEEE 802.1Q) yes
VLANs max. (IEEE 802.1Q) 64
Time synchronization NTP client
Diagnostics
Alarm contact no
Diagnostic No voltage
Remote maintenance Open VPN client
LED display Ethernet connection/data traffic
Port mirroring 1:1
RMON yes
SNMP traps yes
Syslog yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Material data
Material housing Metal
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 224,5 mm
Width 63 mm
Depth 37,4 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 45 °C
Transport temperature min. -40 °C
Transport temperature max. 85 °C

Connection types
Connection type 1 XD1
Connection type 2 XD2
Connection type 3 XF1-XF10
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (UB 1) (US)
PIN 2 0 V (UA)
PIN 3 0 V (UB 1) (US)
PIN 4 24 V DC (UA)
PIN 5 n.c.
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding L
No. of poles 4
PIN 1 24 V DC (UB 1) (US)
PIN 2 0 V (UA)
PIN 3 0 V (UB 1) (US)
PIN 4 24 V DC (UA)
Connection type 3
Family construction form M12
Gender female
Color contact carrier green
Coding X
No. of poles 8
PIN 1 DA +
PIN 2 DA -
PIN 3 DB +
PIN 4 DB -
PIN 5 DD +
PIN 6 DD -
PIN 7 DC -
PIN 8 DC +

ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170401
ECLASS-10.1 19170401
ECLASS-11.1 19170401
ECLASS-12.0 19170401
customs tariff number 85176200
GTIN 4048879866606
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58845_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58845_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: ProfiNet  58845_Z13403-14-06-2025-v2.4_pn_z_b.pdf (B)
  • Configuration Files: GSDML 58841_XELITY_PN_KF0_x_14.zip (14)
  • Construction files: DXF 58844_dxf_x_a.zip (A)
  • Construction files: P8 58845_p8_2_10.zip (10)
  • Construction files: STP 58844_stp_x_a.zip (A)
  • Document: Installation guide 58844_ina_x_10.zip (10)
  • Document: Product data 58845_pd_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Document: User manual 58841_hdb_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58845_08-02.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58845_08-02.21_ce_z_a.pdf (A)
  • Information: MTTF Report 58845_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 58845_10501109_1.x.x-V_tb5_x_13.zip (13)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: Release Notes 58821_RN0_en_b.pdf (B)

---- Field Wireable Circular Connector ----
---- Torque Wrench ----
---- Grounding Material ----
---- Screw Plug ----
---- Device Marker ----
---- Power-Cable ----
---- Data Line ----
---- Crimp Socket for Cu-Conductor ----
* plus VAT, plus shipping