Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Xenterra 8TX unmanaged Switch 8 Port 1000Mbit wall mounting  58909
Product may differ from image

Last seen products

Xenterra 8TX unmanaged Switch 8 Port 1000Mbit wall mounting

Art.No.: 58909
Weight: 0.26 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

8 Port Unamanged IP20 Gigabit Switch
Wall mounting
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage AC min. 8 V
Operating voltage AC max. 28 V
Operating voltage DC min. 9 V
Operating voltage DC max. 36 V
Industrial communication
Data transmission rate max. 1000 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
Switch type unmanaged
VLAN unmanaged (IEEE 802.1Q) yes
Diagnostics
Alarm contact no
Diagnostic No voltage
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Material data
Color housing black
Material housing Metal
Mechanical data | Mounting data
Mounting method screwed
Suitable for mounting type Schlüssellochaufhängung
Height 105 mm
Width 85 mm
Depth 28 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 8
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.

ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170402
ECLASS-10.1 19170402
ECLASS-11.1 19170402
ECLASS-12.0 19170402
customs tariff number 85176200
GTIN 4048879873550
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58909_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58909_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58909_dxf_x_b.zip (B)
  • Construction files: P8 58909_p8_2_10.zip (10)
  • Construction files: STP 58909_stp_x_b.zip (B)
  • Document: Installation guide 58901_ina_x_13.zip (13)
  • Document: Product data 58909_pd_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58909_11-03.22_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 58909_11-03.22_ce_z_b.pdf (B)
  • Information: MTBF Report 58909_SN29500(70°C)-Berechnung_mtbf_p_a.pdf (A)

---- Data Line ----
---- Screwdriver ----
* plus VAT, plus shipping