Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1):
Utilization category DC-13 (EN IEC 60947-5-1):
Additional condition switching frequency:
Switching frequency max.:
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current DC:
Switching current max.:
Switching capacity AC-12 (EN IEC 60947-5-1):
Diagnostics
Status indication LED:
Device protection
Condition lifetime:
Device protection | Electrical
Rated surge voltage:
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Move
RM-21/24V AC/DC KL.BZ.N.EN OUTPUT RELAY RM-21/24V AC/DC KL.BZ.N.EN OUTPUT RELAY
IN: 24 VAC/DC - OUT: 250 VAC/DC / 5 A
Weight: 0.1 kg
Art.No.: 51485

Available
Move
RM 12/24 OUTPUT RELAY RM 12/24 OUTPUT RELAY
IN: 24 VAC/DC - OUT: 250 VAC/DC / 5 A
Weight: 0.094 kg
Art.No.: 51540

Contact Us for Availability
24 V
24 V
19,2 V
20,4 V
30 V
26,4 V
24 V
24 V
19,2 V
20,4 V
30 V
26,4 V
10 mA
20 mA
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
1,5 A @ 24 V, 0,3 A @ 110 V, 0,15 A @ 230 V
2 A @ 24 V, 0,3 A @ 110 V, 0,2 A @ 230 V
with load
with load
0,1 Hz
0,1 Hz
1250 VA
1250 VA
240 W
240 W
250 V
250 V
250 V
250 V
100 mA
100 mA
8 A
8 A
8 A (24/110/230 V AC)
8 A (24/110/230 V AC)
red
red
load-dependent
load-dependent
4 kV
4 kV
20000000 Cycles
50000000 Cycles
20000000 Cycles
50000000 Cycles
10 ms
10 ms
10 ms
10 ms
2 ms
2 ms
Ag Sn O2
Ag Ni 0.15 hv
geschnappt
geschnappt
Mounting rail TH35, G32, (EN 60715)
Mounting rail TH35, G32, (EN 60715)
75 mm
75 mm
22,5 mm
22,5 mm
102 mm
102 mm
-20 °C
-20 °C
50 °C
50 °C
X1
X1
X2
X2
X3
X4
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
green
green
4
4
A 22
-
A 21
A 2
A 12
A 2
A 11
A 1
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
green
green
4
4
11
14
14
12
12
24
-
22
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
green
green
3
4
22
11
21
11
24
21
-
21
27371001
27371001
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
EC001437
EC001437
85364900
85364900
1
1
4048879027595
4048879027526
* plus VAT, plus shipping