Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Current input AC:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
Efficiency:
Electrical data | Output
Number of output channels:
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Output current per channel max.:
Output current max.:
Duration Power Boost min.:
Mains failure bridging min.:
Power Boost:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Overtemperature protection output:
Mechanical data | Mounting data
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Technical Data | Reliability
MTBF:
Additional condition MTTF, MTBF:
Conformity
Product standard:
EMC:
Low Voltage Directive:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 1
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 2
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
EMPARRO IP67 Power Supply 1-phase EMPARRO IP67 Power Supply 1-phase
OUT: 24VDC 10A - 7/8" 5P - SELV
Weight: 1.6 kg
Art.No.: 85676

Available
Move
EMPARRO67 POWER SUPPLY 1-PHASE EMPARRO67 POWER SUPPLY 1-PHASE
IN: 100-240VAC OUT: 24VDC/8A
Weight: 1.55 kg
Art.No.: 9000-11112-2062020

Available
-
3
-
2
no
yes
no
yes
SELV
SELV
50 ... 60 Hz
50 ... 60 Hz
6,3 A
6,3 A
Inertia
Inertia
-
100 V
-
240 V
240 V
-
90 V
90 V
265 V
265 V
90 V
90 V
265 V
265 V
1,2 A
-
-
2,1 A
-
0,9 A
5,9 A @ 230 V
7 A @ 230 V
91,6 % @ 115 V AC, 92,8 % @ 230 V AC
93,5 % @ 115 V AC, 94,2 % @ 230 V AC
2
-
24 V
24 V
24 V
23,52 V
28 V
24,48 V
yes
no
-
8 A
8 A
-
10 A
-
-
4 s
20 ms @ 230 V AC
35 ms @ 230 V AC
-
150 %
10 mV
30 mV
150 mV
300 mV
IP67
IP67
yes
yes
yes
yes
yes
yes
6 hole screw mounting
6 hole screw mounting
216 mm
51 mm
110 mm
109 mm
53 mm
175 mm
-25 °C
-40 °C
80 °C
60 °C
50 °C
60 °C
-25 °C
-40 °C
85 °C
80 °C
4 %
4 %
100 %
100 %
432000 h, EN IEC 61709, SN 29500, EN ISO 13849-1
-
40 °C
-
IEC 61010-2-201
-
EN 55022 B, EN 61000-3-2
-
EN 61204-3
-
Output
Output
Signal
-
7/8"
7/8"
female
female
black
black
5
5
0 V DC (Out 2)
0 V DC
0 V DC (Out 1)
0 V DC
PE
PE
24 V DC (Out 1)
24 V DC
24 V DC (Out 2)
24 V DC
M12
-
male
-
black
-
A
-
4
-
L + (24 V DC) (In)
-
DI / DO (I / Q)
-
L - (0 V)
-
IO-Link (C / Q)
-
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
27040701
27040701
27040701
27040701
EC002540
EC002540
4048879634922
4048879482677
1
1
85044095
85044095
-
* plus VAT, plus shipping