Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Tightening torque:
Mounting method:
Family construction form:
Thread:
Gender:
Coding:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Side 2
Mounting method:
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Operating current per contact max. (40°C):
Diagnostics
Status indication LED:
Installation
Connection cross section min.:
Connection cross section max.:
Rotation option:
Installation | Connection
Tightening torque:
Mating cycles min.:
Installation | Pin assignment
Configuration:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Move
M12 male 90° A-cod. screw terminal M12 male 90° A-cod. screw terminal
4-pol., max. 0,75mm² 6 - 8mm
Weight: 0.022 kg
Art.No.: 7000-12861-0000000

Available
Move
M12 male 90° A-cod. screw terminal M12 male 90° A-cod. screw terminal
4-pol., 0,14 - 1,5mm², 2,5 - 8mm
Weight: 0.031 kg
Art.No.: 7000-12854-0000000

Available
0,6 Nm
0,6 Nm
screwed, pluggable
screwed, pluggable
M12
M12
M12 x 1
M12 x 1
male
male
A
A
4
4
SW18
SW18
IP67
IP67
field-wireable
field-wireable
250 V
250 V
250 V
250 V
4 A
-
-
7,5 A
no
no
-
0,14 mm²
0,75 mm²
1,5 mm²
90° (4 outlet directions)
90° (4 outlet directions)
0,6 Nm
0,6 Nm
-
100
partly used
-
inserted, screwed
inserted, screwed
-
3/2
inserted, screwed, Shaking protection
Schraubgewinde
6 mm
2,5 mm
8 mm
8 mm
41 mm
46 mm
35 mm
28,5 mm
20 mm
20 mm
-40 °C
-30 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27440104
27440104
27440104
27440104
27440102
27440102
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC001855
85366990
85366990
1
1
4048879201582
4048879839112
-
-
* plus VAT, plus shipping