Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Coding:
Material contact:
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section max.:
AWG number max.:
Installation | Connection
Connection:
Tightening torque:
Mounting set:
Width across flats:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data
Contour for corrugated hose:
Mechanical data | Material data
Coating housing:
Coating contact:
Material housing:
Material contact carrier:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
M12 Power female 0° L-cod. screw terminal M12 Power female 0° L-cod. screw terminal
5-pol., max. 2,5mm², 8 - 13mm
Weight: 0.055 kg
Art.No.: 7000-P4611-0000000

Available
Move
M12 Power female 0° L-cod. IDC M12 Power female 0° L-cod. IDC
5-pol., 0,75 - 1,5mm², 5,8 - 13,5mm, shielded
Weight: 0.095 kg
Art.No.: 7000-P4421-0000000

Available
M12P
M12P
L
L
Copper alloy
Copper
63 V
-
63 V
63 V
16 A
12 A
2,5 mm²
1,5 mm²
14
-
Screw terminals SK
-
-
0,6 Nm
M12 x 1
M12 x 1
-
SW17
100
500
IP67
IP65, IP67
inserted, screwed
inserted, screwed
3
-
1,5 kV
-
II
-
III
-
-
without
-
Nickeled
gold plated
gold plated
PA
Zinc die-casting
PA
PA
Schraubgewinde
inserted, screwed, Shaking protection
8 mm
5,8 mm
13 mm
13,5 mm
-
53 mm
-
25 mm
-
25 mm
-40 °C
-40 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27260702
-
27440102
27440104
27440102
27440104
27440116
27440102
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC001855
4048879786560
4048879682558
85366990
85366990
1
1
-
-
-
* plus VAT, plus shipping