Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation | Connection
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Move
B16 Bulkhead mounted h., IP67 B16 Bulkhead mounted h., IP67
Double locking lever m.
Weight: 0.33 kg
Art.No.: 70MH-GAFNQ-B000100

Contact Us for Availability
Move
B16 Bulkhead mounted h., IP65 B16 Bulkhead mounted h., IP65
Double locking lever m.
Weight: 0.404 kg
Art.No.: 70MH-GAFNQ-B000000

Contact Us for Availability
500
500
IP67
IP65
inserted, locked
inserted, locked, with screw connection
Bulkhead mounted housing
Bulkhead mounted housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
Steel
Steel
B16
B16
30 mm
28,5 mm
48 mm
43 mm
113 mm
113 mm
Double locking lever
Double locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
4048879647267
4048879646468
85389099
85389099
1
1
* plus VAT, plus shipping