Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
50M MAIN CABLE PUR/PVC-JZ 18X0,75  8000-00000-5335000
Product may differ from image

Last seen products

50M MAIN CABLE PUR/PVC-JZ 18X0,75

Art.No.: 8000-00000-5335000
Weight: 11.7 kg
Country of origin:  FR
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

4-way distribution box M12, UNIVERSAL
PUR/PVC
18× 0.75 mm²
Certificate

General data | Cable
Cable identification 533
Jacket Color gray
Structure | Cable
Amount stranding 1
Stranding 18 wires twisted
wire arrangement green-yellow, black 17, black 16, black 15, black 14, black 13, black 12, black 11, black 10, black 9, black 8, black 7, black 6, black 5, black 4, black 3, black 2, black 1
Mechanical data | Cable
Cable weigth 257,4 g/m
Material jacket PUR
Freedom from ingredients (jacket) lead-free, CFC-free, halogen-free
Outer-diameter (jacket) 11,7 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PVC
Amount wires 18
Outer diameter tolerance core insulation ± 5 %
Ingredient freeness wire insulation lead-free, CFC-free
Amount strands (wire) 24
Diameter of single wires 0,2 mm
Conductor crosssection (wire) 0,75 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) Strand class 5
Electrical data | Cable
Max. rated voltage (conductor - conductor) 500 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 7,8 A
Electrical resistance line constant wire 25 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 4 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 4 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) 6 x Outer diameter
Bending radius (dynamic) 20 x Outer diameter

ECLASS-6.0 27062011
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27061801
ECLASS-11.1 27061801
ECLASS-12.0 27061801
ETIM-5.0 EC001578
customs tariff number 85444995
GTIN 4048879300025
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping