Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Adaptor M8 on rear A-cod. / MSUD valve plug B-10mm  7000-88933-0000000
Product may differ from image

Last seen products

Adaptor M8 on rear A-cod. / MSUD valve plug B-10mm

Art.No.: 7000-88933-0000000
Weight: 0.035 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Form B (10 mm) – M8, connector at the rear
24 V AC/DC ±25%
LED
3-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Electrical data | Supply
Operating voltage AC 24 V
Operating voltage AC min. 18 V
Operating voltage AC max. 30 V
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Current operating per contact max. 4 A
Installation | Connection
Tightening torque 0,4 Nm
Mounting set M3 / M8
Installation | Pin assignment
No. of poles 2 + PE
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Rated surge voltage 0,8 kV
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27143423
ECLASS-7.0 27449001
ECLASS-8.0 27449001
ECLASS-9.0 27440321
ECLASS-10.1 27440106
ECLASS-11.1 27440106
ECLASS-12.0 27440106
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879115926
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping