Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Adaptor M8 on top A-cod. / MSUD valve plug BI-11mm  7000-88941-0000000
Product may differ from image

Adaptor M8 on top A-cod. / MSUD valve plug BI-11mm

Without electronics 60 V AC/DC

Art.No.: 7000-88941-0000000
Weight: 0.03 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Form BI (11 mm) – M8, connector top entry
max. 60 V AC/DC
without components
3-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Electrical data | Supply
Operating voltage AC max. 60 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED no
Installation | Connection
Tightening torque 0,4 Nm
Mounting set M3 / M8
Installation | Pin assignment
No. of poles 2 + PE
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking verzinkt
Locking material Steel
Mechanical data | Mounting data
Mounting method inserted, screwed
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 27143423
ECLASS-7.0 27449001
ECLASS-8.0 27449001
ECLASS-9.0 27440321
ECLASS-10.1 27440106
ECLASS-11.1 27440106
ECLASS-12.0 27440106
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879115902
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping