Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

B10 male 3+2-pole, Push-in, 800/500 V, 16 A

Art.No.: 70MH-ES3U2-EP05020
Weight: 0.052 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

B10
Male
3+2-pole
Push-In terminals
Technical data will be only guaranteed with Murrelektronik components.
Please use wire end ferrule.
Certificate
Certificate

Electrical data | Supply
Operating voltage AC per power contact max. 830 V
Operating voltage AC per signal contact max. 500 V
Operating voltage DC per power contact max. 830 V
Operating voltage DC per signal contact max. 500 V
Operating current 16 A
Installation
Connection cross section min. 0,14 mm²
Connection cross section max. 2,5 mm²
AWG number min. 26
AWG number max. 13
Installation | Connection
Stripping length min. 8 mm
Stripping length max. 10 mm
Connection Push-In spring clamp terminals
Gender male
Mating cycles min. 500
Installation | Pin assignment
No. of poles 3 + 2 + PE
Device protection | Electrical
Pollution Degree 3
Rated surge voltage power contacts 8 kV
Rated surge voltage signal contacts 6 kV
Overvoltage category (EN 60950-1) III
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material contact Brass
Material contact carrier PA
Mechanical data | Mounting data
Size B10
Height 34,4 mm
Width 34 mm
Depth 63,4 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440205
ECLASS-8.0 27440205
ECLASS-9.0 27440205
ECLASS-10.1 27440205
ECLASS-11.1 27440205
ECLASS-12.0 27440205
ETIM-5.0 EC000438
customs tariff number 85389099
GTIN 4048879665032
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 70MH-ES3U2-EP05020_269367_C6233-01_csa_z_a.pdf (A)
  • Approval: UL Registered CA 70MH-ES3U2-EP05020_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 70MH-ES3U2-EP05020_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: DXF 70MH-ES3U2-EP05020_dxf_x_a.zip (A)
  • Construction files: STP 70MH-ES3U2-EP05020_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping