Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

CUBE67+ BUS NODE

Ethercat

Art.No.: 56527
Weight: 0.35 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Cube67+
EtherCAT
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Power cableShow all
Data cableShow all

Electrical data | Supply
Operating voltage DC 24 V
Current consumption max. 200 mA
Total current UA max. 8 A
Total current US max. 8 A
Industrial communication | Bus data
Address range outputs max. 65636 Bytes
Address range inputs max. 65636 Bytes
Address setting type automatic
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data
Number extension modules max. 32
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 151 mm
Width 62 mm
Depth 40,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 Bus In / Bus Out
Connection type 2 Internal system connection
Connection type 3 Power In
Connection type 4 Power Out
Connection type 1
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 4
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242608
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85389099
GTIN 4048879313148
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56527_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56527_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: ESI 56527_CUBE67+_KF4_x_14.zip (14)
  • Construction files: DXF 56526_dxf_x_a.zip (A)
  • Construction files: P8 56527_p8_2_50.zip (50)
  • Construction files: STP 56526_stp_x_a.zip (A)
  • Document: Installation guide 56526_ina_6_16.pdf (16)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56974_hdb_x_19.zip (19)
  • Document: User manual 56527_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56527_966-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56527_966-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56527_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Terminating Resistor ----
---- Grounding Material ----
---- Device Marker ----
---- Screw Plug ----
---- Mounting Rail Adapter ----
* plus VAT, plus shipping