CUBE67 Hygienic Design I/O EXTENSION MODULE
16 multifunction channels
Art.No.: | 5660160 |
Weight: | 0.37 kg |
Country of origin: | DE |
Available
Description
Expansion module
DIO16 - 0.5 A (E) - 8× M12
short-circuit and overload protected
Digital inputs/outputs (multifunctional)
Hygienic Design
Stainless steel, polished
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Connection cable: F&B, F&B Pro, Steel
DIO16 - 0.5 A (E) - 8× M12
short-circuit and overload protected
Digital inputs/outputs (multifunctional)
Hygienic Design
Stainless steel, polished
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Connection cable: F&B, F&B Pro, Steel
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG60925_logo.png.pagespeed.ic.-ZzyC54o25.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage US DC | 24 V |
Operating voltage UA DC | 24 V |
Current consumption max. | 50 mA |
Total current UA max. | 4 A |
Total current US max. | 4 A |
Electrical data | Input
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Type input | PNP, for 3-wire sensors or mechanical switches |
Input filter time | 1 ms |
Sensor current US per input max. | 0,2 A |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 0,5 A |
Lamp load | 10 W |
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (ISO 20653:2013) | IP69K |
---|
Mechanical data | Mounting data
Suitable for mounting type | 4 hole screw mounting |
---|---|
Height | 152 mm |
Width | 60 mm |
Depth | 54 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 75 °C |
Connection data
Connection types
Connection type 1 | 0-7 |
---|---|
Connection type 2 | Bus In |
Connection type 3 | Bus Out |
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | DI / DO 0.x |
PIN 3 | 0 V |
PIN 4 | DI / DO 1.x |
PIN 5 | PE |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001855 |
customs tariff number | 85389099 |
GTIN | 4048879695718 |
Packaging unit | 1 |
Accessories
---- Data Line ----
---- Screw Plug ----
---- Torque Wrench ----
---- Terminating Resistor ----