Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
CUBE67 I/O EXTENSION MODULE  56616
Product may differ from image

Last seen products

CUBE67 I/O EXTENSION MODULE

8 digital NPN inputs

Art.No.: 56616
Weight: 0.15 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
DI8 NPN (E) - 4× M12
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input for 3-wire sensors or mechanical switches, NPN
Input filter time 1 ms
Sensor current US per input max. 0,2 A
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 151 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 0-3
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / Diag
PIN 3 0 V
PIN 4 DI
PIN 5 PE
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879048507
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56616_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56616_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56611_dxf_x_a.zip (A)
  • Construction files: P8 56616_p8_2_50.zip (50)
  • Construction files: STP 56611_stp_x_a.zip (A)
  • Document: Installation guide 56600_ina_6_37.pdf (37)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56616_970-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56616_970-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56616_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Terminating Resistor ----
---- Screw Plug ----
---- Device Marker ----
---- Mounting Rail Adapter ----
---- Grounding Material ----
---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping