Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Crimp die for 8 mm contacts (25 mm²)  70MH-ZW003-5000000
Product may differ from image

Last seen products

Crimp die for 8 mm contacts (25 mm²)

Art.No.: 70MH-ZW003-5000000
Weight: 0.142 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Crimp die
Contacts
8 mm
Technical data will be only guaranteed with Murrelektronik components.
Crimp die for Crimp tool EK12042 (Klauke) and AHPW 400C (neko)

Installation
Connection cross section max. 25 mm²
AWG number max. 4
Mechanical data | Mounting data
Height 42,6 mm
Width 38,4 mm
Depth 21,5 mm

ECLASS-6.0 17130101
ECLASS-6.1 21049190
ECLASS-7.0 21049190
ECLASS-8.0 21049190
ECLASS-9.0 21043852
ECLASS-10.1 21043852
ECLASS-11.1 21043852
ECLASS-12.0 21043852
ETIM-5.0 EC001282
customs tariff number 82032000
GTIN 4048879658447
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-ZW003-5000000_dxf_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping