EMPARRO HD POWER SUPPLY 1-PHASE,
IN: 100-240VAC OUT: 24-28VDC/10A
Art.No.: | 85449 |
Weight: | 1.487 kg |
Country of origin: | CZ |
Available
Description
INPUT: 90...265 V AC/90...370 V DC
OUTPUT: 24 V DC
Current: 10 A
Protection IP20
rugged design
OUTPUT: 24 V DC
Current: 10 A
Protection IP20
rugged design
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/IMG3844492_logo.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data
Number of devices parallel connection max. | 3 |
---|---|
Number of devices series connection max. | 2 |
Parallel connection | yes |
Series connection | yes |
Security level | SELV |
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Fuse protection primary side internal | 6,3 A |
---|---|
Characteristic back-up fuse | Inertia |
Input voltage AC | 240 V |
Input voltage AC min. | 90 V |
Input voltage AC max. | 265 V |
Input voltage DC min. | 90 V |
Input voltage DC max. | 370 V |
Current input AC | 1,2 A |
Inrush current max. | 7 A @ 240 V |
Efficiency | 93,5 % @ 115 V AC, 94,2 % @ 230 V AC |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 24 V |
Output voltage DC max. | 28 V |
Output voltage adjustable | yes |
Output current | 10 A |
Duration Power Boost min. | 5 s |
Mains failure bridging min. | 35 ms @ 100 V AC |
Power Boost | 150 % |
Ripple effective max. | 30 mV |
Spikes (s-s) max. | 300 mV |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Overload protection output | yes |
Short-circuit protection output | yes |
Mechanical data | Mounting data
Suitable for mounting type | 6 hole screw mounting |
---|---|
Height | 179 mm |
Width | 111 mm |
Depth | 53 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 80 °C |
Derating from | 50 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 5 % |
Relative humidity max. (operation) | 95 % no condensation |
Technical Data | Reliability
MTBF | 1000000 h |
---|
Connection data
Connection types
Connection type 1 | Alarm |
---|---|
Connection type 2 | Input |
Connection type 3 | Output |
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 13 |
PIN 2 | 14 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | PE |
PIN 2 | N DC - |
PIN 3 | L DC + |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | + |
PIN 2 | + |
PIN 3 | - |
PIN 4 | - |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879641111 |
Packaging unit | 1 |
Accessories
---- Current Supply ----
---- Electronic circuit breaker ----
---- Network Filter ----
---- Uninteruptible Power Supply ----