Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

EMPARRO POWER SUPPLY 1-PHASE,

IN: 100-240VAC OUT: 24-28VDC/10A

Art.No.: 85441
Weight: 0.85 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 85...265 V AC/90...250 V DC
OUTPUT: 24...28 V DC
Current: 10 A
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 5
Number of devices series connection max. 2
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 6,3 A
Characteristic back-up fuse Inertia
Input voltage 1 AC 100 V
Input voltage 2 AC 240 V
Input voltage AC min. 85 V
Input voltage AC max. 265 V
Input voltage DC min. 90 V
Input voltage DC max. 250 V
Input current at input voltage 1 AC 2,6 A
Input current at input voltage 2 AC 1,1 A
Inrush current max. 13 A
Efficiency 92,8 % @ 110 V AC, 94,3 % @ 230 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 24 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 10 A
Duration Power Boost min. 4 s
Mains failure bridging min. 30 ms @ 100 V AC
Power Boost 150 %
Ripple effective max. 50 mV
Spikes (s-s) max. 200 mV
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 123 mm
Width 65 mm
Depth 138 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 60 °C
Derating from 45 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation
Approvals
SEMI F47 compliant

Connection types
Connection type 1 Alarm
Connection type 2 Input
Connection type 3 Output
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 13
PIN 2 14
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 PE
PIN 2 N
PIN 3 L
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879381499
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 85441_ЕАЭС RU С-DE.АБ53.В.03597-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 85441_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85441_E200364-NMTR_ul_z_b.pdf (B)
  • Certificate: CB  85441_DK-34194-UL_cb_z_a.pdf (A)
  • Certificate: GL  85441_TAA00002EJ-2024.07.17_DNVGL_gl_z_b.pdf (B)
  • Construction files: DXF 85441_dxf_x_a.zip (A)
  • Construction files: P8 85441_p8_2_50.zip (50)
  • Construction files: STP 85441_stp_x_a.zip (A)
  • Document: Installation guide 85441_ina_4_27.pdf (27)
  • Document: Product data 85441_pd_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85441_08-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85441_05-08.22_ce_z_e.pdf (E)
  • Information: MTBF Report 85441_SN29500(40°C)-BerechnungV1.4_mtbf_p_d.pdf (D)
  • Information: MTTF Report 85441_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Current Supply ----
---- Screwdriver ----
---- Uninteruptible Power Supply ----
---- Network Filter ----
---- Electronic circuit breaker ----
* plus VAT, plus shipping