Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
GSS DC/DC-CONVERTOR SWITCH MODE  85650
Product may differ from image

GSS DC/DC-CONVERTOR SWITCH MODE

IN: 15-40VDC OUT: 5V/4ADC

Art.No.: 85650
Weight: 0.13 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 24 V DC
OUTPUT switched mode: 5 V DC
Output rating: 20 W
Current: 4 A
Condensation not permitted
Certificate

Electrical data
Security level SELV
Electrical data | Input
Fuse protection primary side internal 2 A
Characteristic back-up fuse Inertia
Input voltage DC 24 V
Input voltage DC min. 15 V
Input voltage DC max. 40 V
Current input DC 1,04 A
Input current DC max. 1,7 A
Electrical data | Output
Output voltage DC 5 V
Output voltage DC min. 4,75 V
Output voltage DC max. 5,25 V
Output voltage adjustable no
Output current max. 4 A
Ripple max. 0,2 %
Device protection | Electrical
Short-circuit protected yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection types
Connection type 1 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 +
PIN 2 +
PIN 3 -
PIN 4 -

ECLASS-6.0 27210901
ECLASS-6.1 27210901
ECLASS-7.0 27210901
ECLASS-8.0 27210901
ECLASS-9.0 27210901
ECLASS-10.1 27210901
ECLASS-11.1 27210901
ECLASS-12.0 27210901
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879079563
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 85650_769-04.16_ce_z_b.PDF (B)

---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping